Gear Lock Type Cart Foldable Handle Type

Brand :
KANAZAWA

Caution

    Product Description

    Gear lock type dolly cart / hand truck where brake locks automatically when handle is released
    [Features]
    · Gear lock type where brake locks automatically when handle is released. Wire mesh dolly cart, convenient for transporting differently-sized items at once.
    · Low-noise casters comply with the 40 dB noise limit for category AA areas under Japan's environmental quality standards for noise.
    · All-Japanese product, widely used at station and airport sites where safety is prioritized.
    · Folding handle has caps at the base to prevent fingers from being trapped.
    · Gear lock type steel dolly cart (folding handle type) with load resistance of 150 kg (SHB-150)
    · Gear lock type steel dolly cart (folding handle type) with load resistance of 300 kg (SHB-300)
    [Applications]
    · Optimal for transporting loads at stations and airports.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat