Silent Resin Small Dolly Handle Folding Type

Brand :
KANAZAWA

Caution

    Product Description

    Lightweight, maneuverable, easy-to-use plastic dolly cart.
    [Features]
    · Outer dimensions: (L) 600 × (W) 385 × (H) 790 mm; dead weight: 6 kg; floor height: 128 mm, allowable uniform load: 135 kg.
    · Casters are non-marking, carbon-free gray rubber that leaves no black rubber marks on the floor. Low-noise casters comply with the 40 dB noise limit for category AA areas under Japan's environmental quality standards for noise.
    · Deck is polypropylene (PP) specification. Handle has polyethylene (PE) powder coating.
    · All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
    · No need for any bothersome handle fixing or handle locking operations. Folding handle type for convenient storage
    [Applications]
    · For transporting loads. With handle folded flat, can also be used as a dolly.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Silent Resin Small Dolly Handle Folding Type | KANAZAWA | MISUMI Thailand