Over Sized Steel Cart with Foot Brake

Brand :
KANAZAWA

Caution

    Product Description

    Robust steel dolly cart able to carry loads up to 500 kg.
    [Features]
    · Deck size: 1,275 × 790 mm; floor height: 288 mm; dead weight: 43 kg.
    · Foot brake is also convenient when using the cart on downhill roads or slopes, etc., and can be operated with either foot.
    · Casters are non-marking gray rubber that leaves no black rubber marks on the floor.
    · All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
    · Rubber bumper all around the rim absorbs any impacts.
    [Applications]
    · For use as a transport cart in situations where a brake is required.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat