Small Steel Dolly, Folding Handle Type

Brand :
KANAZAWA

Caution

    Product Description

    Classic, robust steel transport cart with folding handle.
    [Features]
    · Outer dimensions: (L) 740 × (W) 480 × (H) 855 mm; main body weight: 12 kg; floor height: 134 mm; allowable uniform load: 150 kg.
    · Casters are non-marking gray rubber that leaves no rubber marks on the floor.
    · All-Japanese product, of which all parts, from handle to deck and casters, are safe, reliable and high quality, made in Japan.
    · Robust steel dolly cart with a folding handle for convenient storage.
    · Folding handle has yellow caps at the base to prevent fingers from being trapped.
    · Rubber bumper all around the rim absorbs any impacts.
    [Applications]
    · For transporting small items.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat