(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TWM-03 |
TWM-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Maximum Opening (mm) |
Overall Length (mm) |
Applicable Bolt Nut | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,107.49 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 20 | 20 | 155 | M12 or Less | - | ||
฿ 1,198.37 |
ENG HAND TOOL | 1 Piece(s) | 10 Day(s) | 24 | 24 | 164 | M16 or Less | Chrome Vanadium Steel |
Monkey wrench that is ideal for rotating thin nuts, double nuts, etc.
[Features]
· The ultrathin tip type will just fit into a 2 mm gap.
[Applications]
· For adjustment and replacement work, casters for wagons, and assembling furniture.
· For tasks around brakes of motorcycles and bicycles, temporary tightening of bolts and nuts in automotive switches, electrical system work, etc.
· For the adjustment and maintenance of instruments, machines, air tools, etc.
· Wide variety of uses, such as tightening coaxial connectors, anti-rotation monkey torque, etc.
Part Number |
---|
TWM-03 |
TWM-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Maximum Opening (mm) |
Overall Length (mm) |
Applicable Bolt Nut | Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,107.49 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 20 | 20 | 155 | M12 or Less | - | ||
฿ 1,198.37 |
ENG HAND TOOL | 1 Piece(s) | 10 Day(s) | 24 | 24 | 164 | M16 or Less | Chrome Vanadium Steel |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?