(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Shoes, Sneaker Type Static Electricity High Grip Safety Boots HGS595 Static Electricity

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1703053311

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • JAN Code
    4979058637383
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    770g
  • Specifications
    JIS T8103 ED-O/C2/Synthetic Leather/S Pass
  • Features
    The No. 1 most common work injury is from slipping.
    Due to this, the anti-slip capabilities of safety shoes are an extremely important factor.
    "High Grip Safety" ultra anti-slip safety shoes are for workplaces with unsteady underfoot areas. Also protects against sparks caused by static electricity.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    New polyurethane foam 2 layered soles (Super PU)
  • 1 Pair
Part Number
1703053311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,660.05

SAFETY SHOES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • JAN Code
    4979058637383
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    770g
  • Specifications
    JIS T8103 ED-O/C2/Synthetic Leather/S Pass
  • Features
    The No. 1 most common work injury is from slipping.
    Due to this, the anti-slip capabilities of safety shoes are an extremely important factor.
    "High Grip Safety" ultra anti-slip safety shoes are for workplaces with unsteady underfoot areas. Also protects against sparks caused by static electricity.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    New polyurethane foam 2 layered soles (Super PU)
  • 1 Pair

Product Description

These sneaker-type ultra slip-resistant safety shoes provide a firm grip thanks to specially processed material and slip-resistant sole supported by a reinforcing structure.
[Features]
· Wide resin toe caps that reduce pressure on the toes are lightweight, yet offer the same level of protection as steel toe caps. Compared with MIDORI ANZEN steel toe caps, the weight is reduced by 40 g per shoe and the width is increased by 4 mm. Comfortable to wear.
· Made from environmentally friendly materials such as recycled fiber, etc.
· Materials with excellent cushioning properties utilized to soften impact to the feet. Allows static electricity to escape from the sole to prevent sparks.
· EVA cup insole provides antimicrobial and deodorant effects.
[Applications]
· Ideal for workplaces where conditions underfoot are a concern, such as in the slippery environments found in factories and in various types of servicing work.

Specifications of 1703053311

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Blue series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    Navy
  • JAN Code
    4979058637383
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    770g
  • Specifications
    JIS T8103 ED-O/C2/Synthetic Leather/S Pass
  • Features
    The No. 1 most common work injury is from slipping.
    Due to this, the anti-slip capabilities of safety shoes are an extremely important factor.
    "High Grip Safety" ultra anti-slip safety shoes are for workplaces with unsteady underfoot areas. Also protects against sparks caused by static electricity.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    EVA Cup Insole (Anti-bacterial / Odor resistant)
  • Shoe sole material
    New polyurethane foam 2 layered soles (Super PU)
  • 1 Pair
Part Number
1703053311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,660.05

SAFETY SHOES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1