(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook & Loop Fastener Safety Shoes G3595 Antistatic Type (White & Navy Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1204050411

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Velcro Type
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    White
  • JAN Code
    4979058798428
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    730g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet. Moreover, it uses environment-friendly materials such as recycled fiber materials.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair
Part Number
1204050411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,358.49

SAFETY SHOES 1 Piece(s) 3 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Velcro Type
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    White
  • JAN Code
    4979058798428
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    730g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet. Moreover, it uses environment-friendly materials such as recycled fiber materials.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair

Product Description

These safety shoes will even lighten the mood of hardworking people.
[Features]
· Has a wide resin toe box that minimizes compression on the toes. Lightweight, yet offers similar level of safety to steel toe caps.
· Uses material with excellent cushioning to reduce the shock on the foot.
· Uses environmentally-friendly materials such as recycled fiber, etc.
· Heel portion fit improved to reduce foot slippage and ensure a steady posture.
· Lifts the toe spring to protect the toe part, using a design with no protruding parts.
[Applications]
· For workplaces where light footwork is demanded.
· Prevents the occurrence of sparks.

Specifications of 1204050411

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    White series
  • Size(cm)
    26
  • Standard
    JIS standard product
  • Toecap
    Included
  • Detail Type
    Velcro Type
  • Size Details(cm)
    23.5~28.0
  • Manufacturing Method
    I Type
  • Color Details
    White
  • JAN Code
    4979058798428
  • Material Quality
    Artificial leather (Recyclable)
  • Weight
    730g
  • Specifications
    Passed JIS T 8101 Leather S Type E/F. Passed JIS T 8103 ED-P/C2.
  • Features
    Wide resin front core that avoids pressure on the toes. Lightweight, with a safe front core as if made of steel. Uses a material with excellent cushioning effect that reduces the shocks to the feet. Moreover, it uses environment-friendly materials such as recycled fiber materials.
  • Foot Width Size
    EEE
  • Sales Unit
    1 Pair
  • Number included(Foot)
    Wide Resin
  • Insole Specifications
    PE Cup Insole (Antibacterial/Deodorizing)
  • Shoe sole material
    Foamed polyurethane, 2 Layers
  • 1 Pair
Part Number
1204050411
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,358.49

SAFETY SHOES 1 Piece(s) 3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1