1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide TiAlN Coated 4-Flute End Mill

CARBIDE TiAlNCOAT 4F ENDMILL

Carbide TiAlN Coated 4-Flute End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 867.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Effective for high-speed machining receiving thermal loads under high temperatures.

 
Part Number
PRC-T06M4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 867.40

CARBIDE TiAlNCOAT 4F ENDMILL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 6 work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / Cast Iron Blade length (ℓ)(mm) 15
Number of flutes(sheet) 4 Type Square Coating TiAlN
Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50 Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsion Angle Details (θ)(°) 45 JAN Code 4545301047591 Blade tip tolerance(mm) 0~-0.02
Material Carbide alloy (German base metal) Features By adding aluminum, oxidation resistance and heat resistance is improved on that of TiN. As it has excellent oxidation resistance at high temperatures, it is suitable for high-speed machining receiving thermal loads. Notes Be careful as tools may shoot out or fall when removing from the case. Do not touch the cutting blades with bare hands. Never touch a tool that is being used. Check tools for scratches, cracks, etc., and ensure that they are properly placed in the holder. In case of abnormal vibrations while using a tool, immediately stop the machine and fix the problem. Always use in a safe environment by wearing protective gear such as safety goggles. There is a potential risk of fire due to heat or scraps resulting from sparks or damage during cutting work.
Note Cut downward to prevent damage to the blade by second cutting of the blade with chips. If vibration or abnormal sound is caused by a workpiece or a machine during cutting, change the cutting conditions according to the situation. The cutting conditions table refers to the use of a high-speed and high-precision machining center. When using for the first time, test with half of the value of the data shown in the cutting condition table, and when the situation becomes stable, increase the speed gradually. Supplement Quality German basic material. Large pockets enable smooth discharge of chips. The sharp design blade improves the processing efficiency.