Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No.

Brand :
ABUS

Caution

    Product Description

    Padlock that uses a special next-generation aluminum alloy called TITALIUM that is lightweight and corrosion resistant.
    [Features]
    · Approximately 30% lighter than conventional products.
    · The shackle is finished with brand new NANO PROTECTO plating technology.
    · Uses a double latch system that resists attempts to open the padlock by pulling or hitting the shackle (excepting the 20 mm and 25 mm types).
    · Stays looking good for a long time without any of the copper rust or blackening often seen on brass.
    · Uses an auto latch system. Auto locking mechanism whereby the padlock can still be locked by pushing down the shackle even when the key has been removed.
    · Includes a drain hole to discharge any rain or seawater that has seeped inside. Maintains a high quality and good performance.
    [Applications]
    · Ideal for use as a simple security device for bags, tool boxes, lockers and post boxes, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lock And Key, Lightweight Cylinder Padlock Titalium (Body Made Of Aluminum) Arbitrary No. | ABUS | MISUMI Thailand