(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clean fan unit

Clean fan unit

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Specifications of SFA-H031

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    165
  • Power Supply
    Single-Phase 100 V
  • Dust Collection Efficiency (for Popular Collectors)
    99.99% or more of particles sized 0.3 μm or greater
  • Main filter
    Low Pressure Loss HEPA Filter
  • Specifications
    3 cubic meters
  • Material
    Stainless Steel
  • Finish
    Mirror Surface
Part Number
SFA-H031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,240.50

CLEAN FAN UNIT 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    165
  • Power Supply
    Single-Phase 100 V
  • Dust Collection Efficiency (for Popular Collectors)
    99.99% or more of particles sized 0.3 μm or greater
  • Main filter
    Low Pressure Loss HEPA Filter
  • Specifications
    3 cubic meters
  • Material
    Stainless Steel
  • Finish
    Mirror Surface

Product Description

(SF common parts) A stainless steel (mirror surface) body that looks neat and tidy when attached. Easy installation, LED operation indicator light, overcurrent protection, long service life
Image shows typical use. See the PDF for details.

Specifications of SFA-H031

  • Product Type
    Dust Removal Device
  • Frontage(mm)
    400
  • Depth(mm)
    400
  • Height(mm)
    165
  • Power Supply
    Single-Phase 100 V
  • Dust Collection Efficiency (for Popular Collectors)
    99.99% or more of particles sized 0.3 μm or greater
  • Main filter
    Low Pressure Loss HEPA Filter
  • Specifications
    3 cubic meters
  • Material
    Stainless Steel
  • Finish
    Mirror Surface
Part Number
SFA-H031
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 37,240.50

CLEAN FAN UNIT 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1