1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stone Comparator Stand

NGS MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stone Comparator Stand
  • Stone Comparator Stand
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,759.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

If a dial gauge, etc. is mounted onto it, this stone comparator stand can be used as a precision measuring table.
[Features]
· Precise measuring stand made of granite.
· Advantages include minimal secular change and no rust.
[Applications]
· It can be used as a measuring table with a dial gauge, etc. mounted onto it.

 
Part Number
GC-200C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,759.00

฿ 13,407.20

NGS MEASURING TOOLS 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Use Dial Gauge Stand Head - Vertical Effective Stroke(mm) 0–250 Fine Movement Feed Vertical Stroke(mm) 8
Base Flatness(μm) 2 Dial Gauge Installation Hole(mm) φ8 Material Base: Granite, Main Column: Carbon Steel, Head: Aluminum
Mass(g) 6850

Please check the type/dimensions/specifications of the part GC-200C in the Stone Comparator Stand series.