1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bevel Box BB-180L

ANGLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Bevel Box BB-180L
  • Bevel Box BB-180L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,150.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A goniometer with a backlit that can measure even in a dark place, installable even in conventionally impossible small spaces.
[Features]
· Back light type.
· Comes with calibration function that can also be used as a level.
· Zero setting is possible at an arbitrary position.
· Equipped with auto off function (after about 5 minutes).
· Values can be held with a hold switch.
· Includes an absolute measurement mode that can be used for storing the home position.
· Equipped with a backlight that allows measurement even in dark places.
[Applications]
· Precision angle measurement instrument used as a reference for angle measurements, assembly, and machining for machinery, molds, and jig tools, etc.

 
Part Number
BB-180L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,150.99

ANGLE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Goniometer Measuring Range 0 ~ 180° Minimum Display(°) 0.1
Accuracy(°) 0.1 Product Dimension(mm) L59×W28×H59 Power Supply AAA batteries X 1
Specification Description Automatic Power Off in Approximately 5 Minutes / Magnet Included in Base Operating Temperature Range(°C) Approx. 5 X 45 Reading accuracy(°) ±0.2
Mass(g) Approx. 70 (When Batteries Have Not Been Inserted) Continuous use time Alkaline Battery: Approx. 40 Hours (May differ slightly depending on measurement conditions) Set Content Body, Storage Case
Display Increment ° (degrees) Measuring mode Absolute Measurement (with Calibration Function)/Comparative Measurement

Please check the type/dimensions/specifications of the part BB-180L in the Bevel Box BB-180L series.