(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Line Tape HCP Width (mm) 25/50

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 574.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
259031
259032
259033
259034
259035
259036
259041
259042
259043
259044
259045
259046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Part Number Capacity

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) White 25 - HCP-25W 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 25 - HCP-25G 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow 25 - HCP-25Y 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 25 - HCP-25R 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 25 - HCP-25BL 1 Roll

฿ 647.00

LINE TAPES 1 Piece(s) 10 Day(s) Other 25 Yellow/Black HCP-25TR 1 Roll

฿ 1,072.00

LINE TAPES 1 Piece(s) 10 Day(s) White 50 - HCP-50W 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 50 - HCP-50G 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow 50 - HCP-50Y 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 50 - HCP-50R 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 50 - HCP-50BL 1 Roll

฿ 1,302.00

LINE TAPES 1 Piece(s) 12 Day(s) Other 50 Yellow/Black HCP-50TR 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Length(m)
    33
  • Thickness(mm)
    0.14
  • Material
    PET/PVC/PE (Plastic Core)
  • Features 1
    Durability is improved thanks to the PET processed surface.
  • Features 2
    The plastic core tube prevents dust generation from the core tube.
  • Features 3
    Can be used as regular line tape.
  • Capacity
    1 Roll

Product Description

[Features]
· The surface has been PET processed for improved durability.
· Plastic is used for the core tube, preventing the generation of dust by the core tube.
· Can also be used as regular line tape.

Part Number
259031
259032
259033
259034
259035
259036
259041
259042
259043
259044
259045
259046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Part Number Capacity

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) White 25 - HCP-25W 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 25 - HCP-25G 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow 25 - HCP-25Y 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 25 - HCP-25R 1 Roll

฿ 574.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 25 - HCP-25BL 1 Roll

฿ 647.00

LINE TAPES 1 Piece(s) 10 Day(s) Other 25 Yellow/Black HCP-25TR 1 Roll

฿ 1,072.00

LINE TAPES 1 Piece(s) 10 Day(s) White 50 - HCP-50W 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 50 - HCP-50G 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellow 50 - HCP-50Y 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 50 - HCP-50R 1 Roll

฿ 1,157.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 50 - HCP-50BL 1 Roll

฿ 1,302.00

LINE TAPES 1 Piece(s) 12 Day(s) Other 50 Yellow/Black HCP-50TR 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1