(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cleanroom Line Tape, Antistatic Type Width: 25 mm / 50 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,223.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
259011
259012
259013
259014
259015
259016
259021
259022
259023
259024
259025
259026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Part Number Capacity

฿ 1,364.00

LINE TAPES 1 Piece(s) 14 Day(s) White 25 - HCPAS-25W 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 25 - HCPAS-25G 1 Roll

฿ 1,223.83

LINE TAPES 1 Piece(s) 5 Day(s) Yellow 25 - HCPAS-25Y 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 25 - HCPAS-25R 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 25 - HCPAS-25BL 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Other 25 Yellow/Black HCPAS-25TR 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) White 50 - HCPAS-50W 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 12 Day(s) Green 50 - HCPAS-50G 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellow 50 - HCPAS-50Y 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Red 50 - HCPAS-50R 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue 50 - HCPAS-50BL 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Other 50 Yellow/Black HCPAS-50TR 1 Roll

Basic Specifications

  • Product Type
    Tape for Cleanroom
  • Length(m)
    33
  • Thickness(mm)
    0.14
  • Specifications
    Anti-static countermeasures item printed with the ESD mark
  • Material
    PET/PVC/PE (Plastic Core)
  • Surface resistance value
    10⁶~10¹⁰Ω
  • Application
    For Work in Cleanrooms, Workplaces with Electronic Parts / Precision Equipment Sensitive to Static Electricity, Conductive Carriages, Chairs, and Workbenches
  • Features 1
    For passage display, partition display, danger display, etc. within the cleanroom. A line tape with charged electrification processing on the surface and adhesive. The plastic core tube prevents dust generation from the core tube.
  • Features 2
    Excellent electrically conductive PVC film prevents charging.
  • Features 3
    Since the ESD mark is printed on the surface, the product can be easily distinguished from general products.
  • Capacity
    1 Roll

Product Description

Line tape to which an anti-static effect has been applied onto both the surface and adhesive.
[Features]
· Used for flagging hazards and divisions and for identifying routes in clean rooms.
· Line tape to which an anti-static effect has been applied onto both the surface and adhesive.
· The highly conductive PVC film protects against electrical charging.
· Plastic is used for the core tube, preventing the generation of dust by the core tube.
· An ESD mark is printed on the surface, making it easier to differentiate from other general products (not printed on yellow/black units).
[Applications]
· Flagging hazards and divisions and identifying routes in clean rooms.
· Used with electrical components which need to be free from static electricity, for work locations using precision machinery, as well as with conductive trolley cars, chairs, work benches, etc.

Part Number
259011
259012
259013
259014
259015
259016
259021
259022
259023
259024
259025
259026
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Part Number Capacity

฿ 1,364.00

LINE TAPES 1 Piece(s) 14 Day(s) White 25 - HCPAS-25W 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 25 - HCPAS-25G 1 Roll

฿ 1,223.83

LINE TAPES 1 Piece(s) 5 Day(s) Yellow 25 - HCPAS-25Y 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Red 25 - HCPAS-25R 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Blue 25 - HCPAS-25BL 1 Roll

฿ 1,364.00

LINE TAPES 1 Piece(s) 10 Day(s) Other 25 Yellow/Black HCPAS-25TR 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) White 50 - HCPAS-50W 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 12 Day(s) Green 50 - HCPAS-50G 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 12 Day(s) Yellow 50 - HCPAS-50Y 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Red 50 - HCPAS-50R 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Blue 50 - HCPAS-50BL 1 Roll

฿ 2,599.00

LINE TAPES 1 Piece(s) 1 Day(s) Other 50 Yellow/Black HCPAS-50TR 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Anti-static treatment is applied to the surface and adhesive.

Usage

●For indoor use.

Specification

●W x L(mm x m):50 x 33
●Thickness(mm):0.14
●SPQ(roll):1
●Viscosity: 1.96N/25mm
●Tensile Strength: 9.8N/25mm

Materials

●Base Material: PET, PVC
●Adhesive: Acrylics