- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Precision Work Gloves uvex phynomic foam
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Size Details |
Amount Of Content |
|
฿ 275.95
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
Quote
|
M |
8(M) |
1 Pair |
|
฿ 275.95
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
Quote
|
S |
7(S) |
1 Pair |
Basic Specifications
-
- Product Type
- Other
-
- Specifications
- Unlined Back
-
- Application
- For work
-
- Gauge
- 15
-
- Overall Length(mm)
- 220~270
-
- Color
- White/Gray
-
- Fiber Component Material
- Polyamide, Elastin
-
- Coating part material
- Aqua Polymer - Foam Coating
-
- Structure
- Aquapolymer, foam, coating, and overlock on palm and fingertip part
-
- Application
- Precision processing, Assembly work, Food industry
-
- Applicable work
- Work involving handling dry objects and objects lightly adhered to by liquid
-
- Amount Of Content
- 1 Pair
Product Description
[Features]
· Ultra-lightweight general use safety gloves. The aqua polymer foam coating has superior flexibility and grip strength, and does not leave stains or marks on delicate surfaces.
· Excellent fingertip sensitivity, ideal dry grip performance, high level of breathability
[Applications]
· For precision manufacturing, assembly and the food industry
[Specifications]
· Standard EN388 Protective Gloves Against Mechanical Risks: 3.1.3.1
· Construction: Overlock sewing of aqua polymer impregnating processing on the palm and fingertips
· Applicable work: Handling dry or items that have a little liquid on them
· Uses coating materials that are safe for the human body and do not include DMF or other solvents or catalysts
· Compliant with the European Food Sanitation Act
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
Size Details |
Amount Of Content |
|
฿ 275.95
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
Quote
|
M |
8(M) |
1 Pair |
|
฿ 275.95
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
Quote
|
S |
7(S) |
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?