1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screw Cam Clamp (Double I Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,970.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A universal type available for any kind of work such as hanging up, hanging down, pulling, or reversing.
· A secure and safe structure that allows visual confirmation of the degree of tightening by the twist cam method.

Part Number
SWC0.5S
SWC1S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Range
(mm)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Capacity
(ton)
Mass
(kg)

฿ 8,970.00

HAND TOOL 1 Piece(s) 4 Day(s) 0–2563170.51.9

฿ 13,131.00

SUT HAND TOOL 1 Piece(s) 5 Day(s) 0–40842113.5

Loading...

  1. 1

Basic Information

Accessory 1721 Dual Ratchet Wrench - Short Type Included