Mag Bar

Brand :
SUPER TOOL

Caution

    Product Description

    [Features]
    · Suitable for narrow spaces such as under machines, unreachable by hand.
    · Removal of adsorbed objects can be done easily, just by pulling the slide handle.

    Features

    ●Removal for adsorbate is a one-touch operation just to pull the slide handle.
    ●The magnetic flux density is 350mT.

    Usage

    ●For removing chip and sludge in narrow spots such as table grooves of machine tool, crevice of vise etc.

    Specification

    ●Adhesion Strength(N):170
    ●Magnet Diameter(mm):32
    ●SPQ(piece):1

    Materials

    ●Magnet: Neodymium Magnet
    ●Main Body: Stainless Steel(SUS304)

    Warning

    ●Max Working Temperature: 80°C or less.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat