ASPURE Premium Wiper

Caution
Product Description
Cleanroom wipes that are easy to pull out and have low napping.
[Features]
· Has higher absorbency than other types, and has less napping than gauze waste cloths.
· Can be used for cleaning in a variety of locations where dust generation can be a concern, even outside of clean rooms.
· Can be used for both wet and dry wiping. Used for wet wiping more often than other wipers due to its great absorbency.
· Has low dust-generating properties, high absorbency, low impurities and excellent solvent resistance.
· Meets the strict requirements needed for cleanroom wipers.
· Pop-up type that is easy to pull out.
[Applications]
· For use outside of cleanrooms, in the pre-clean area, PCB mounting, assembly and other post process cleaning areas.
Continuous Long-Fiber Nonwoven Wiper That Uses Bemliese, Which Loses Few Fibers

Material: 100% Cupra, no adhesives
Package form: stack packaging
Folding method: 4-fold
- *Bemliese is a continuous long-fiber cellulose nonwoven that does not use adhesives and is a registered trademark of Asahi Kasei.
F42Y314
| Item Evaluated | Conditions | Value |
|---|---|---|
| Material | Cupra | |
| Fiber Form | Continuous Long Fibers (Endless) | |
| No. Of Removable Fibers Asahi Kasei Quantitative Method | >100 µm, 2,000 pcs./m2 | |
| Particle Count | In Liquid | >0.5 µm, 1,000 × 104 pcs./m2 |
| In air | >0.3 µm, 3,000 pcs./CF | |
| Extract Quality | Water | 400 ppm |
| Item Evaluated | Conditions | Value |
|---|---|---|
| Extract Quality | IPA | 40 ppm |
| Acetone | 50 ppm | |
| Water Extraction Ion | Na | 25.0 mg/kg |
| K | 1.3 mg/kg | |
| Ca | <0.16 mg/kg | |
| Cl | 4.4 mg/kg | |
| Sulfur Content | <20 mg/kg | |
- *These are measured values. (They are not guaranteed values.)
Category Of Wiper For Clean Room
Microfiber Wiper (Ultra-Fine Fiber Wiper)
Class guideline: 100
It has excellent wiping functionality because the divided fibers catch oils and dirt on the wiped surface.
Applications
Wiping liquid crystal displays, glass substrates for liquid crystals, color filters and camera lenses as well as wiping resins and metals before coating, etc.
Polyester Long-Fiber Wiper
Class guideline: 100
Wiper that is economically positioned between a nonwoven fabric wiper and a microfiber wiper, is economical and can also be used in Class 100 cleanrooms.
Applications
It can also be used for machine cleaning in clean rooms because of its low cost in addition to its application as a microfiber wiper.
Nonwoven Wiper
Class guideline: 1,000 to 10,000
Dust generation performance is inferior compared to microfiber and polyester wipers, but it is economical and can be used universally in a wide range of applications.
Applications
It is not limited to inside the clean room and can also be used for laboratories with ordinary environments, for cleaning factories and for wiping electric devices and components, etc., among other applications.