(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White Cap

White Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-8648-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Manufacturer Product Name
    White Cap Nurse Cap 21W
  • Manufacturer Model
    Nurse Cap 21W
  • JAN Code
    4560111721134
  • Material
    PP (Polypropylene) Spunbond
  • Internal Capacity
    1 Box (100 Sheets)
Part Number
6-8648-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 747.79

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Manufacturer Product Name
    White Cap Nurse Cap 21W
  • Manufacturer Model
    Nurse Cap 21W
  • JAN Code
    4560111721134
  • Material
    PP (Polypropylene) Spunbond
  • Internal Capacity
    1 Box (100 Sheets)

Product Description

[Specifications]
·100 sheets included for 1 box.
·Materials: PP (polypropylene) spunbond

Specifications of 6-8648-01

  • Product Type
    Cap
  • Specifications
    No flange
  • Color
    White
  • Manufacturer Product Name
    White Cap Nurse Cap 21W
  • Manufacturer Model
    Nurse Cap 21W
  • JAN Code
    4560111721134
  • Material
    PP (Polypropylene) Spunbond
  • Internal Capacity
    1 Box (100 Sheets)
Part Number
6-8648-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 747.79

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

Same day 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1