(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CLEAN KNOLL Gloves (Solvent resistant)

CLEAN KNOLL Gloves (Solvent resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-916-02

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    0.2
  • Overall Length(mm)
    300
  • Manufacturer Product Name
    Clean Knoll Solvent-Resistant Gloves Urethane NO.20M
  • Manufacturer Model Number
    No.20M
  • Material Details
    Polyurethane
  • Footnotes
    It cannot be used for DMF, THF, pyrrolidone and anon.
  • Capacity
    1 Pair
Part Number
6-916-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 570.02

GLOVES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    0.2
  • Overall Length(mm)
    300
  • Manufacturer Product Name
    Clean Knoll Solvent-Resistant Gloves Urethane NO.20M
  • Manufacturer Model Number
    No.20M
  • Material Details
    Polyurethane
  • Footnotes
    It cannot be used for DMF, THF, pyrrolidone and anon.
  • Capacity
    1 Pair

Product Description

[Features]
· Powder-free gloves with excellent resistance to solvents/oil.

Specifications of 6-916-02

  • Product Type
    Gloves
  • Material
    Polyurethane, polyester
  • Thickness(mm)
    0.2
  • Overall Length(mm)
    300
  • Manufacturer Product Name
    Clean Knoll Solvent-Resistant Gloves Urethane NO.20M
  • Manufacturer Model Number
    No.20M
  • Material Details
    Polyurethane
  • Footnotes
    It cannot be used for DMF, THF, pyrrolidone and anon.
  • Capacity
    1 Pair
Part Number
6-916-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 570.02

GLOVES FOR CLEAN ROOM 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1