(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Round Bar (90°)

Urethane Round Bar (90°)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3156-01
3-3160-03
3-3162-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Model

฿ 232.00

MATERIAL2 1 Piece(s) Same day 100 10 UR-φ10-100

฿ 1,919.00

MATERIAL2 1 Piece(s) 16 Day(s) 500 25 UR-φ25-500

฿ 1,418.00

MATERIAL2 1 Piece(s) 15 Day(s) 250 35 UR-φ35-250

Basic Specifications

  • Product Type
    Material
  • Material
    Urethane
  • Manufacturer Product Name
    Urethane Round Bar (90°)

Product Description

[Features]
· Urethane round bars of various sizes are available.

Part Number
3-3156-01
3-3160-03
3-3162-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Model

฿ 232.00

MATERIAL2 1 Piece(s) Same day 100 10 UR-φ10-100

฿ 1,919.00

MATERIAL2 1 Piece(s) 16 Day(s) 500 25 UR-φ25-500

฿ 1,418.00

MATERIAL2 1 Piece(s) 15 Day(s) 250 35 UR-φ35-250

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1