(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Alumina Round Bar ALSINT

Alumina Round Bar ALSINT

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,167.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3189-01
3-3189-02
3-3189-03
3-3189-04
3-3189-05
3-3189-06
3-3189-07 SALE
3-3189-08
3-3189-09
3-3189-10
3-3189-11
3-3189-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Model

฿ 8,052.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 2 ALS-2

฿ 8,320.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 3 ALS-3

฿ 8,857.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 4 ALS-4

฿ 9,252.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 5 ALS-5

฿ 10,325.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 6 ALS-6

฿ 3,167.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 8 ALS-8

฿ 13,195.00

฿ 10,556.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 9.8 ALS-9.8

฿ 3,375.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 10 ALS-10

฿ 5,065.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 12 ALS-12

฿ 5,280.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 13 ALS-13

฿ 5,808.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 15 ALS-15

฿ 7,597.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 20 ALS-20

Basic Specifications

  • Product Type
    Material
  • Material
    Aluminum
  • Manufacturer Product Name
    Alumina Round Bar (ALSINT)
  • Operating Temperature Range(°C)
    1800
  • Chemical Composition
    Al2O3:99.5%
  • Bending Strength(MPa)
    380
  • Thermal Conductivity
    (400℃)25W/(m/K)
  • Bulk Density(g/mL)
    3.9

Product Description

It is a dense alumina rod that is used by inserting it through holes when baking products with holes.

Part Number
3-3189-01
3-3189-02
3-3189-03
3-3189-04
3-3189-05
3-3189-06
3-3189-07 SALE
3-3189-08
3-3189-09
3-3189-10
3-3189-11
3-3189-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Outer Diameter
(φ mm)
Manufacturer Model

฿ 8,052.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 2 ALS-2

฿ 8,320.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 3 ALS-3

฿ 8,857.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 4 ALS-4

฿ 9,252.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 5 ALS-5

฿ 10,325.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 6 ALS-6

฿ 3,167.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 8 ALS-8

฿ 13,195.00

฿ 10,556.00

MATERIAL2 1 Piece(s) 19 Day(s) 1000 9.8 ALS-9.8

฿ 3,375.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 10 ALS-10

฿ 5,065.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 12 ALS-12

฿ 5,280.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 13 ALS-13

฿ 5,808.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 15 ALS-15

฿ 7,597.00

MATERIAL2 1 Piece(s) 19 Day(s) 200 20 ALS-20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1