(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Plates

Metal Plates

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-3110-01
3-3110-02
3-3110-09
3-3110-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Outer Diameter
(φ mm)
Manufacturer Model Quantity

฿ 373.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) 50 100 0.5 - AZ551 1 Pack (5 pcs)

฿ 447.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) 50 100 1 - AZ151 1 Pack (5 pcs)

฿ 373.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) - - 1 30 AZ301 1 Pack (5 pcs)

฿ 447.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) - - 1 50 AZ501 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Sheet
  • Material
    Aluminum
  • Manufacturer Product Name
    Metal Plates
  • Detailed Material
    Aluminum
  • Quantity
    1 Pack (5 pcs)

Product Description

[Features]
· Metal plates of various sizes are available.

Part Number
3-3110-01
3-3110-02
3-3110-09
3-3110-10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Outer Diameter
(φ mm)
Manufacturer Model Quantity

฿ 373.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) 50 100 0.5 - AZ551 1 Pack (5 pcs)

฿ 447.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) 50 100 1 - AZ151 1 Pack (5 pcs)

฿ 373.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) - - 1 30 AZ301 1 Pack (5 pcs)

฿ 447.00

MATERIAL 1 Pack(s)

5 Pieces Per Package

19 Day(s) - - 1 50 AZ501 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1