- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
|
฿ 254.00
|
EXPERIMENT MATERIALS/SHEET
|
1 Piece(s)
|
|
Same day
|
450 |
300 |
|
฿ 312.00
|
EXPERIMENT MATERIALS/SHEET
|
1 Piece(s)
|
|
Same day
|
600 |
450 |
Basic Specifications
-
- Product Type
- Sheet
-
- Material
- Other
-
- Thickness(mm)
- 2
-
- Shape
- Sheet type
-
- Manufacturer Product Name
- Cork Sheet
-
- Manufacturer Model
- Sheet grains
Product Description
· It has elasticity and absorbs vibration. · Features heat retaining properties and sound insulating properties.
· Since it has good workability, it can be machined easily.
· Anti-slip material with excellent water resistance.
· Can be written or drawn on using oil-based paints or magic markers.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Width (mm) |
Length (mm) |
|
฿ 254.00
|
EXPERIMENT MATERIALS/SHEET
|
1 Piece(s)
|
|
Same day
|
450 |
300 |
|
฿ 312.00
|
EXPERIMENT MATERIALS/SHEET
|
1 Piece(s)
|
|
Same day
|
600 |
450 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?