(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low Rebound Urethane Sheet

Low Rebound Urethane Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9371-01

  • Product Type
    Sheet
  • Material
    Foam Urethane
  • Width(mm)
    100
  • Length(mm)
    100
  • Thickness(mm)
    5
  • Manufacturer Product Name
    Low Rebound Urethane Sheet
  • Quantity
    1 Bag (5 Sheets)
Part Number
2-9371-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 208.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

5 Pieces Per Package

25 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Material
    Foam Urethane
  • Width(mm)
    100
  • Length(mm)
    100
  • Thickness(mm)
    5
  • Manufacturer Product Name
    Low Rebound Urethane Sheet
  • Quantity
    1 Bag (5 Sheets)

Product Description

· It has excellent shock absorption and aseismic control

Specifications of 2-9371-01

  • Product Type
    Sheet
  • Material
    Foam Urethane
  • Width(mm)
    100
  • Length(mm)
    100
  • Thickness(mm)
    5
  • Manufacturer Product Name
    Low Rebound Urethane Sheet
  • Quantity
    1 Bag (5 Sheets)
Part Number
2-9371-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 208.00

EXPERIMENT MATERIALS/SHEET 1 Pack(s)

5 Pieces Per Package

25 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1