(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PP Mesh Fused Intersection Type

PP Mesh Fused Intersection Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 5,045.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-9821-02
2-9821-03
2-9821-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Wire diameter
(mm)
Sieve mesh size
(μm)
Manufacturer Model Mesh Count Opening Ratio
(%)

฿ 5,045.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1000 0.276 670 PP-#25 25 50

฿ 5,045.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1200 0.395 1192 PP-#16 16 56.4

฿ 6,850.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 20 Day(s) 1100 0.395 2145 PP-#10 10 71.3

Basic Specifications

  • Product Type
    Material
  • Material
    PP (Polypropylene)
  • Length(mm)
    1000
  • Details Type
    Intersection Fusion Type
  • Manufacturer Product Name
    PP Mesh (Fused Intersection Type)

Product Description

Has excellent chemical resistance and a heat-resistant temperature of 9°C.
[Features]
· The quality control much more strict than with other manufacturers, and the precision of the mesh is much higher.
[Applications]
· Can be used in chemical filtration, etc., making use of its chemical-resistant properties.

Part Number
2-9821-02
2-9821-03
2-9821-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Wire diameter
(mm)
Sieve mesh size
(μm)
Manufacturer Model Mesh Count Opening Ratio
(%)

฿ 5,045.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1000 0.276 670 PP-#25 25 50

฿ 5,045.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 1200 0.395 1192 PP-#16 16 56.4

฿ 6,850.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 20 Day(s) 1100 0.395 2145 PP-#10 10 71.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Details of PP Mesh (Fused Intersection Type)

PP Mesh (Fused Intersection Type): related images

PP Mesh (Fused Intersection Type) image

Common specifications

  • Material: PP (polypropylene)
  • Fused intersection type

Specifications of 2-9821-01

  • Size: 1,000 × 1,000 mm
  • Mesh number: 50
  • Wire diameter: 136 μm
  • Mesh opening: 370 μm
  • Opening ratio: 53%

Specifications of 2-9821-02

  • Size: 1,000 × 1,000 mm
  • Mesh number: 25
  • Wire diameter: 276 μm
  • Mesh opening: 670 μm
  • Opening ratio: 50%

Specifications of 2-9821-03

  • Size: 1,200 × 1,000 mm
  • Mesh number: 16
  • Wire diameter: 395 μm
  • Mesh opening: 1,192 μm
  • Opening ratio: 56.4%

Development Secret

 

We made this product having received requests from pharmaceutical manufacturers who want a mesh that has chemical resistance and cost effectiveness.