Fluororesin Mesh

Brand :
AS ONE

Caution

    Product Description

    Mesh with much more strict quality control and much higher precision.
    [Features]
    · Heat-resistant temperature of up to 260°C.
    · High-performance chemical resistance.
    [Applications]
    · Ideal for filtration of high temperature cooking oil and removal of strong acidic and strong alkaline environmental contaminants.

    Details of Fluorine Resin Mesh

    Fluorine Resin Mesh: related images

    Fluorine Resin Mesh image

    Common specifications

    • Materials: PFA (fluororesin)
    • Size: 900 × 1,000 mm
    • *There are other size variations and mesh dimensions as well. Please contact us for inquiries.

    Specifications of 2-9819-01

    • Mesh number: 150
    • Wire diameter: 35 μm
    • Mesh opening: 134 μm
    • Opening ratio: 62.8%

    Specifications of 2-9819-02

    • Mesh number: 100
    • Wire diameter: 110 μm
    • Mesh opening: 144 μm
    • Opening ratio: 31.4%

    Specifications of 2-9819-03

    • Mesh number: 100
    • Wire diameter: 80 μm
    • Mesh opening: 174 μm
    • Opening ratio: 46.9%

    Development Secret

     

    We made this product based on inquiries from chemical companies who want even more heat resistance than in existing resin meshes.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat