(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Resin Round Bar, O.D. (φmm) 6–200

Resin Round Bar, O.D. (φmm) 6–200

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 234.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9577-01
2-9577-02
2-9577-03
2-9577-04
2-9577-05
2-9577-06
2-9577-08
2-9577-09
2-9577-11 SALE
2-9577-15 SALE
2-9577-16 SALE
2-9577-18 SALE
2-9577-20 SALE
2-9577-21 SALE
2-9586-06
2-9586-07
2-9586-08
2-9586-09
2-9586-10
2-9586-11
2-9586-12
2-9586-14
2-9586-16
2-9586-18
2-9586-20
2-9586-21
2-9586-23 SALE
2-9586-26 SALE
2-9586-29 SALE
2-9586-31 SALE
2-9587-06
2-9587-07
2-9587-08
2-9587-09
2-9587-10
2-9587-11
2-9587-12
2-9587-14
2-9587-16
2-9587-18 SALE
2-9587-20 SALE
2-9587-21 SALE
2-9587-23 SALE
2-9587-26 SALE
2-9587-29 SALE
2-9587-31 SALE
2-9589-06
2-9589-10
2-9592-01 SALE
2-9592-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Length
(mm)
Outer Diameter
(φ mm)
Heat Resistant Temperature
(°C)
Manufacturer Product Name Detailed Material Specifications Specific Gravity Volume resistivity
(Ω・m)

฿ 273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 6 290 Resin Round Bar PTFE φ6 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 433.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 8 290 Resin Round Bar PTFE φ8 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 672.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 10 290 Resin Round Bar PTFE φ10 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 973.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 12 290 Resin Round Bar PTFE φ12 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 1,487.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 15 290 Resin Round Bar PTFE φ15 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 2,613.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 20 290 Resin Round Bar PTFE φ20 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 5,863.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 30 290 Resin Round Bar PTFE φ30 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 8,410.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 35 290 Resin Round Bar PTFE φ35 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 13,638.00

฿ 10,910.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 45 290 Resin Round Bar PTFE φ45 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 27,957.00

฿ 22,365.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 65 290 Resin Round Bar PTFE φ65 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 32,412.00

฿ 25,929.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 70 290 Resin Round Bar PTFE φ70 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 42,322.00

฿ 33,857.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 80 290 Resin Round Bar PTFE φ80 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 53,642.00

฿ 42,913.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 90 290 Resin Round Bar PTFE φ90 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 66,370.00

฿ 53,096.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 100 290 Resin Round Bar PTFE φ100 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 645.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 20 120 Resin Round Bar PC φ20 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 732.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 25 120 Resin Round Bar PC φ25 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,118.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 30 120 Resin Round Bar PC φ30 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,470.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 35 120 Resin Round Bar PC φ35 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 20 Day(s) PC (Polycarbonate) 495 40 120 Resin Round Bar PC φ40 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,600.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 45 120 Resin Round Bar PC φ45 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,987.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 50 120 Resin Round Bar PC φ50 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 4,337.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 60 120 Resin Round Bar PC φ60 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 5,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 70 120 Resin Round Bar PC φ70 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 7,547.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 80 120 Resin Round Bar PC φ80 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 9,410.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 90 120 Resin Round Bar PC φ90 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 11,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 100 120 Resin Round Bar PC φ100 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 18,502.00

฿ 14,801.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 120 120 Resin Round Bar PC φ120 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 26,502.00

฿ 21,201.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 150 120 Resin Round Bar PC φ150 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 38,048.00

฿ 30,438.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 180 120 Resin Round Bar PC φ180 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 46,822.00

฿ 37,457.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 495 200 120 Resin Round Bar PC φ200 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,217.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 20 120 Resin Round Bar PC φ20 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,382.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 25 120 Resin Round Bar PC φ25 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,108.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 30 120 Resin Round Bar PC φ30 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 35 120 Resin Round Bar PC φ35 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 3,605.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 40 120 Resin Round Bar PC φ40 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 4,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 45 120 Resin Round Bar PC φ45 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 5,638.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 50 120 Resin Round Bar PC φ50 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 8,183.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 60 120 Resin Round Bar PC φ60 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 10,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 70 120 Resin Round Bar PC φ70 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 14,273.00

฿ 11,418.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 80 120 Resin Round Bar PC φ80 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 17,773.00

฿ 14,218.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 90 120 Resin Round Bar PC φ90 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 22,230.00

฿ 17,784.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 100 120 Resin Round Bar PC φ100 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 34,913.00

฿ 27,930.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 120 120 Resin Round Bar PC φ120 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 50,003.00

฿ 40,002.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 150 120 Resin Round Bar PC φ150 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 71,825.00

฿ 53,868.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 180 120 Resin Round Bar PC φ180 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 88,645.00

฿ 66,483.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 200 120 Resin Round Bar PC φ200 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,680.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 15 Day(s) Vinyl Chloride 1000 20 60~65 Resin Round Bar PVC φ20 mm×1000 mm PVC Rockwell Hardness Scale/M66-72 R115-118 1.45 >1018

฿ 4,307.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 15 Day(s) Vinyl Chloride 1000 40 60~65 Resin Round Bar PVC φ40 mm×1000 mm PVC Rockwell Hardness Scale/M66-72 R115-118 1.45 >1018

฿ 234.00

฿ 167.85

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day POM (Polyacetal) 495 6 90~100 Resin Round Bar POM φ6 mm×495 mm - Rockwell Hardness / M90 R120 1.41~1.42 1016~17

฿ 234.00

฿ 140.07

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day POM (Polyacetal) 495 8 90~100 Resin Round Bar POM φ8 mm×495 mm - Rockwell Hardness / M90 R120 1.41~1.42 1016~17

Basic Specifications

  • Product Type
    Material
  • Footnotes
    The numbers are research values.

Product Description

AS ONE Experimental Material/Sheet/Packing Resin Round Bar Outer Diameter (⌀mm) 6-200

Part Number
2-9577-01
2-9577-02
2-9577-03
2-9577-04
2-9577-05
2-9577-06
2-9577-08
2-9577-09
2-9577-11 SALE
2-9577-15 SALE
2-9577-16 SALE
2-9577-18 SALE
2-9577-20 SALE
2-9577-21 SALE
2-9586-06
2-9586-07
2-9586-08
2-9586-09
2-9586-10
2-9586-11
2-9586-12
2-9586-14
2-9586-16
2-9586-18
2-9586-20
2-9586-21
2-9586-23 SALE
2-9586-26 SALE
2-9586-29 SALE
2-9586-31 SALE
2-9587-06
2-9587-07
2-9587-08
2-9587-09
2-9587-10
2-9587-11
2-9587-12
2-9587-14
2-9587-16
2-9587-18 SALE
2-9587-20 SALE
2-9587-21 SALE
2-9587-23 SALE
2-9587-26 SALE
2-9587-29 SALE
2-9587-31 SALE
2-9589-06
2-9589-10
2-9592-01 SALE
2-9592-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Material Length
(mm)
Outer Diameter
(φ mm)
Heat Resistant Temperature
(°C)
Manufacturer Product Name Detailed Material Specifications Specific Gravity Volume resistivity
(Ω・m)

฿ 273.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 6 290 Resin Round Bar PTFE φ6 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 433.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 8 290 Resin Round Bar PTFE φ8 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 672.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 10 290 Resin Round Bar PTFE φ10 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 973.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 12 290 Resin Round Bar PTFE φ12 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 1,487.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 15 290 Resin Round Bar PTFE φ15 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 2,613.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 20 290 Resin Round Bar PTFE φ20 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 5,863.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 30 290 Resin Round Bar PTFE φ30 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 8,410.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 35 290 Resin Round Bar PTFE φ35 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 13,638.00

฿ 10,910.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 45 290 Resin Round Bar PTFE φ45 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 27,957.00

฿ 22,365.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 65 290 Resin Round Bar PTFE φ65 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 32,412.00

฿ 25,929.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 70 290 Resin Round Bar PTFE φ70 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 42,322.00

฿ 33,857.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 80 290 Resin Round Bar PTFE φ80 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 53,642.00

฿ 42,913.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 90 290 Resin Round Bar PTFE φ90 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 66,370.00

฿ 53,096.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) Fluororesin 1000 100 290 Resin Round Bar PTFE φ100 mm×1000 mm Denatured PTFE (Ethylene Tetrafluoride) Rockwell Hardness Scale/M75-95 1.70~2.2 >1020

฿ 645.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 20 120 Resin Round Bar PC φ20 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 732.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 25 120 Resin Round Bar PC φ25 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,118.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 30 120 Resin Round Bar PC φ30 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,470.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 35 120 Resin Round Bar PC φ35 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 20 Day(s) PC (Polycarbonate) 495 40 120 Resin Round Bar PC φ40 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,600.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 45 120 Resin Round Bar PC φ45 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,987.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 50 120 Resin Round Bar PC φ50 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 4,337.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 60 120 Resin Round Bar PC φ60 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 5,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 70 120 Resin Round Bar PC φ70 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 7,547.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 80 120 Resin Round Bar PC φ80 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 9,410.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 90 120 Resin Round Bar PC φ90 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 11,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 100 120 Resin Round Bar PC φ100 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 18,502.00

฿ 14,801.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 120 120 Resin Round Bar PC φ120 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 26,502.00

฿ 21,201.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 150 120 Resin Round Bar PC φ150 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 38,048.00

฿ 30,438.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 495 180 120 Resin Round Bar PC φ180 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 46,822.00

฿ 37,457.60

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 495 200 120 Resin Round Bar PC φ200 mm×495 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,217.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 20 120 Resin Round Bar PC φ20 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 1,382.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 25 120 Resin Round Bar PC φ25 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,108.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 30 120 Resin Round Bar PC φ30 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,773.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 35 120 Resin Round Bar PC φ35 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 3,605.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 40 120 Resin Round Bar PC φ40 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 4,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 45 120 Resin Round Bar PC φ45 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 5,638.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 50 120 Resin Round Bar PC φ50 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 8,183.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 60 120 Resin Round Bar PC φ60 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 10,910.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 70 120 Resin Round Bar PC φ70 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 14,273.00

฿ 11,418.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 80 120 Resin Round Bar PC φ80 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 17,773.00

฿ 14,218.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 90 120 Resin Round Bar PC φ90 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 22,230.00

฿ 17,784.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 100 120 Resin Round Bar PC φ100 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 34,913.00

฿ 27,930.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) PC (Polycarbonate) 1000 120 120 Resin Round Bar PC φ120 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 50,003.00

฿ 40,002.40

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 150 120 Resin Round Bar PC φ150 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 71,825.00

฿ 53,868.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 180 120 Resin Round Bar PC φ180 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 88,645.00

฿ 66,483.75

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 35 Day(s) PC (Polycarbonate) 1000 200 120 Resin Round Bar PC φ200 mm×1000 mm - Rockwell Hardness / M78 R118 1.2 2~5X1018

฿ 2,680.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 15 Day(s) Vinyl Chloride 1000 20 60~65 Resin Round Bar PVC φ20 mm×1000 mm PVC Rockwell Hardness Scale/M66-72 R115-118 1.45 >1018

฿ 4,307.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 15 Day(s) Vinyl Chloride 1000 40 60~65 Resin Round Bar PVC φ40 mm×1000 mm PVC Rockwell Hardness Scale/M66-72 R115-118 1.45 >1018

฿ 234.00

฿ 167.85

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day POM (Polyacetal) 495 6 90~100 Resin Round Bar POM φ6 mm×495 mm - Rockwell Hardness / M90 R120 1.41~1.42 1016~17

฿ 234.00

฿ 140.07

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day POM (Polyacetal) 495 8 90~100 Resin Round Bar POM φ8 mm×495 mm - Rockwell Hardness / M90 R120 1.41~1.42 1016~17

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>