(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Cut Film Width (mm) 350/1000

UV Cut Film Width (mm) 350/1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9154-01

  • Product Type
    Sheet
  • Material
    Antibacterial PP (Polypropylene)
  • Width(mm)
    350
  • Length(mm)
    5000
  • Manufacturer Product Name
    UV Cut Film
  • Manufacturer Model
    350mmX5m
  • Specifications
    UV Cut Rate: 98% (290-400 nm)
  • Film Thickness(μm)
    0.075 mm (setting value)
  • Quantity
    1 Roll
Part Number
2-9154-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,374.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Sheet
  • Material
    Antibacterial PP (Polypropylene)
  • Width(mm)
    350
  • Length(mm)
    5000
  • Manufacturer Product Name
    UV Cut Film
  • Manufacturer Model
    350mmX5m
  • Specifications
    UV Cut Rate: 98% (290-400 nm)
  • Film Thickness(μm)
    0.075 mm (setting value)
  • Quantity
    1 Roll

Product Description

· One side is coated in adhesive and can be easily applied to windows and lab benches, etc.
· It has an embossed surface and can also be used as a protective film on an laboratory bench.

Specifications of 2-9154-01

  • Product Type
    Sheet
  • Material
    Antibacterial PP (Polypropylene)
  • Width(mm)
    350
  • Length(mm)
    5000
  • Manufacturer Product Name
    UV Cut Film
  • Manufacturer Model
    350mmX5m
  • Specifications
    UV Cut Rate: 98% (290-400 nm)
  • Film Thickness(μm)
    0.075 mm (setting value)
  • Quantity
    1 Roll
Part Number
2-9154-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 2,374.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1