Stainless Steel Mesh (SUS304, SUS316)

Brand :
AS ONE

Caution

    Product Description

    Stainless-steel mesh that is resistant to corrosion and rust.
    [Features]
    · Because precision is very important for the mesh, the quality control much more strict than with other manufacturers, and the precision is much higher.
    · Materials: SUS304.
    · Weave: plain.
    [Applications]
    · Can be used for many applications from filtering powders to building fences, etc.

    Details of Stainless Steel Mesh

    Stainless Steel Mesh: related images

    Stainless Steel Mesh image

    Specifications of 2-9817-01/2-9817-02/2-9817-03

    • Material: SUS304
    • Size: 1,000 × 1,000 mm
    • Weave: plain

    Specifications of 2-9817-01

    • Mesh number: 10
    • Wire diameter: 0.5 mm
    • Mesh opening: 2.04 mm
    • Opening ratio: 64.5%

    Specifications of 2-9817-02

    • Mesh number: 14
    • Wire diameter: 0.29 mm
    • Mesh opening: 1.524 mm
    • Opening ratio: 70.5%

    Specifications of 2-9817-03

    • Mesh number: 20
    • Wire diameter: 0.2 mm
    • Mesh opening: 1.07 mm
    • Opening ratio: 71%

    Development Secret

     

    Stainless-steel mesh is almost always used for handling products requiring a fine mesh, but we made this product after getting requests for a filter for coarse items.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Stainless Steel Mesh (SUS304, SUS316) | AS ONE | MISUMI Thailand