(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Bar, External Diameter φ3 to φ10 (mm), Stainless Steel (SUS304)

Metal Bar, External Diameter φ3 to φ10 (mm), Stainless Steel (SUS304)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9288-01

  • Product Type
    Material
  • Length(mm)
    995
  • Size(mm)
    Diameter: φ3
  • Manufacturer Product Name
    Round metal bar/rod
  • Manufacturer Model
    SM995‐3
  • Detailed Material
    Stainless Steel (SUS304)
  • Quantity
    1 Bag (5 pcs.)
Part Number
2-9288-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 652.00

STAINLESS STEEL ROUND BAR 1 Pack(s)

5 Pieces Per Package

Same day 1 Bag (5 pcs.)

Basic Specifications

  • Product Type
    Material
  • Length(mm)
    995
  • Size(mm)
    Diameter: φ3
  • Manufacturer Product Name
    Round metal bar/rod
  • Manufacturer Model
    SM995‐3
  • Detailed Material
    Stainless Steel (SUS304)
  • Quantity
    1 Bag (5 pcs.)

Specifications of 2-9288-01

  • Product Type
    Material
  • Length(mm)
    995
  • Size(mm)
    Diameter: φ3
  • Manufacturer Product Name
    Round metal bar/rod
  • Manufacturer Model
    SM995‐3
  • Detailed Material
    Stainless Steel (SUS304)
  • Quantity
    1 Bag (5 pcs.)
Part Number
2-9288-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 652.00

STAINLESS STEEL ROUND BAR 1 Pack(s)

5 Pieces Per Package

Same day 1 Bag (5 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1