(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Tube, Length 1,500 mm

Glass Tube, Length 1,500 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1594-04

  • Product Type
    Material
  • Length(mm)
    1500
  • Size(mm)
    Wall Thickness: 1
  • Outer Diameter(φ mm)
    φ7
  • Manufacturer Product Name
    Glass Pipe
  • Detailed Material
    Borosilicate Glass -1
  • Specifications
    Standard tube (STD)
  • Quantity
    1 Box (10 pcs)
Part Number
3-1594-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,472.00

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

21 Day(s) 1 Box (10 pcs)

Basic Specifications

  • Product Type
    Material
  • Length(mm)
    1500
  • Size(mm)
    Wall Thickness: 1
  • Outer Diameter(φ mm)
    φ7
  • Manufacturer Product Name
    Glass Pipe
  • Detailed Material
    Borosilicate Glass -1
  • Specifications
    Standard tube (STD)
  • Quantity
    1 Box (10 pcs)

Product Description

Glass tube with heat and chemical resistance.
[Applications]
· Used in glasswork.

Specifications of 3-1594-04

  • Product Type
    Material
  • Length(mm)
    1500
  • Size(mm)
    Wall Thickness: 1
  • Outer Diameter(φ mm)
    φ7
  • Manufacturer Product Name
    Glass Pipe
  • Detailed Material
    Borosilicate Glass -1
  • Specifications
    Standard tube (STD)
  • Quantity
    1 Box (10 pcs)
Part Number
3-1594-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

฿ 2,472.00

LABORATORY GLASSWARE 1 Pack(s)

10 Pieces Per Package

21 Day(s) 1 Box (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specifications Of Glass Tube

Glass Tube: related images

Product external appearance (reference image)

  • Product type: tube
  • Material: borosilicate glass
  • Length: 1,500 mm
  • 3-1594-□: Standard Tube (STD)
  • 3-1595-□: Medium Thickness Tube A (LMED)
  • 3-1596-□: Medium Thickness Tube B (MED)
  • 3-1597-□: Thick Tube B (HW)