(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valqua Fluororubber O-Ring Alkaline/Amine-Resistant

Valqua Fluororubber O-Ring Alkaline/Amine-Resistant

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 255.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-307-01
2-307-02
2-307-03
2-307-04
2-307-05
2-307-06
2-307-07
2-307-08
2-307-09
2-307-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Wire diameter
(mm)
Manufacturer Model

฿ 255.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5.8 1.9 P-6

฿ 265.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 6.8 1.9 P-7

฿ 265.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 7.8 1.9 P-8

฿ 287.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9.8 1.9 P-10

฿ 352.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 11.8 2.4 P-12

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 13.8 2.4 P-14

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15.8 2.4 P-16

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 17.8 2.4 P-18

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 19.8 2.4 P-20

฿ 382.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 21.8 2.4 P-22

Basic Specifications

  • Product Type
    Seal
  • Material
    Synthetic Rubber
  • Manufacturer Product Name
    Valqua Fluoro-Rubber O-ring (Alkali-Resistant/Amine)
  • Detailed Material
    Fluorine Rubber Material Symbol D0970
  • Operating Temperature Range(°C)
    0–200
  • Hardness (°)
    73
  • Tensile Strength(MPa)
    15.7
  • Stretch(%)
    290

Product Description

· It has excellent hot water resistance, alkali resistance, and amine resistance.

Part Number
2-307-01
2-307-02
2-307-03
2-307-04
2-307-05
2-307-06
2-307-07
2-307-08
2-307-09
2-307-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(φ mm)
Wire diameter
(mm)
Manufacturer Model

฿ 255.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 5.8 1.9 P-6

฿ 265.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 6.8 1.9 P-7

฿ 265.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 7.8 1.9 P-8

฿ 287.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 9.8 1.9 P-10

฿ 352.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 11.8 2.4 P-12

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 13.8 2.4 P-14

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 15.8 2.4 P-16

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 17.8 2.4 P-18

฿ 360.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 19.8 2.4 P-20

฿ 382.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 21.8 2.4 P-22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1