Fluorine Rubber O-Ring, Fluoro Plus

Brand :
AS ONE

Caution

    Product Description

    A special fluorine rubber that is already resistant to chemicals and heat that also has vastly improved friction and non-adhesion properties.
    [Features]
    · Heat resistance reference: 2°C.
    · Standard hardness (Duro A): 7.
    · The coefficient of friction is approx. 1/2 of the standard fluorine rubber.
    · Its adhesion to metal is approx. 1/5 of the standard fluorine rubber.
    · As it has been treated with surface modifications, the surface layer does not peel back.
    [Applications]
    · Perfect for seals in parts that are continuously sliding or being repeatedly opened and closed (all types of control valve seals).
    · Ideal for areas where adhesion to metal is severe and thus have poor maintainability.

    Details Of Fluorine Rubber O-Ring Fluoro Plus

    Fluorine Rubber O-Ring Fluoro Plus: related images

    Fluorine Rubber O-Ring Fluoro Plus image

    Specifications of 2-354-01/2-354-02/2-354-03

    • Materials: fluorine rubber
    • Operating temperature range guideline: -15°C to +200°C
    • Standard hardness (Duro A): 70
    • Coloration: black
    • Fluoro Plus
    • *Please do not use for high vacuum seal applications.

    Specifications of 2-354-01

    • Inner diameter / wire diameter: ø2.8/1.9 (inner diameter 2.8 / wire diameter 1.9 mm)

    Specifications of 2-354-02

    • Inner diameter / wire diameter: ø3.8/1.9 (inner diameter 3.8 / wire diameter 1.9 mm)

    Specifications of 2-354-03

    • Inner diameter / wire diameter: ø3.8/1.9 (inner diameter 3.8 / wire diameter 1.9 mm)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Fluorine Rubber O-Ring, Fluoro Plus | AS ONE | MISUMI Thailand