(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-309-05 |
2-309-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Outer Diameter (φ mm) |
Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 107.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 100 | 135 | JIS10K-32A | 1 pc. | ||
฿ 163.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 140 | 175 | JIS10K-65A | 1 pc. |
· Suitable as pipe flanges for various industries and non-asbestos gaskets for equipment.
· Suitability for plumbing tools is confirmed based on JIS S 3200-7.
Part Number |
---|
2-309-05 |
2-309-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Diameter (φ mm) |
Outer Diameter (φ mm) |
Manufacturer Model | Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 107.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 100 | 135 | JIS10K-32A | 1 pc. | ||
฿ 163.00 |
EXPERIMENT MATERIALS/SHEET | 1 Piece(s) | 40 Day(s) | 140 | 175 | JIS10K-65A | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?