Resin Hose Fitting (PP)

Caution
- Models 2-9360-01 to 2-9360-11 are straight types while models 2-9361-01 to 2-9361-11 are elbow types.
Product Description
Polypropylene hose fitting.
[Features]
· Product that is compliant with No. 370 of the Food Sanitation Act of Japan.
· Has excellent durability and excellent chemical resistance against acids and alkalis, etc.
· Lightweight, very flexible, and has excellent heat resistance.
[Applications]
· Perfect for drinking water, liquid chemicals and water supply / hot water supply piping, etc.
Resin Hose Fitting, Connector (2-9360-□) Specifications

Resin Hose Fitting, Connector external appearance

Resin Hose Fitting, Connector dimensional outline drawing
| Code | Model Number | Threaded (R) | Compatible Hose Inner Diameter | A | B | øQ | H |
|---|---|---|---|---|---|---|---|
| 2-9360-01 | GPS-0106 | 1/8 | 6 | 32.5 | 20.5 | 7.5 | 10 |
| 2-9360-02 | GPS-0108 | 8 | 38 | 23 | 10 | 14 | |
| 2-9360-03 | GPS-0206 | 1/4 | 6 | 37.5 | 20.5 | 7.5 | |
| 2-9360-04 | GPS-0208 | 8 | 41 | 23 | 10 | ||
| 2-9360-05 | GPS-0308 | 3/8 | 63.5 | 25.5 | 12 | 17 | |
| 2-9360-06 | GPS-0310 | 10 | 65.5 | 27.5 | 14 | ||
| 2-9360-07 | GPS-0412 | 1/2 | 12 | 54 | 28 | 22 | |
| 2-9360-08 | GPS-0414 | 14 | 56 | 31 | 16 | ||
| 2-9360-09 | GPS-0616 | 3/4 | 16 | 58 | 32 | 18 | 27 |
| 2-9360-10 | GPS-0619 | 19 | 21 | ||||
| 2-9360-11 | GPS-0825 | 1" | 25 | 69 | 40 | 27 | 32 |
- Material: PP (polypropylene)
- Maximum operating pressure: 0.6 to 1.0 MPa (maximum operating pressure is different for each size)
- Hose connector
- Operating environment temperature: 0°C to 50°C
- Operating temperature range: 0°C to 50°C
- *Performance and chemical-resistance will vary based on the type of liquid / temperature.
- *It has low weather-resistance, meaning that it can easily be deteriorated by light and heat, so avoid leaving it in locations with direct sun exposure and hot temperatures for long periods of time.
Resin Hose Fitting, Elbow (2-9361-□) Specifications

Resin Hose Fitting, Elbow external appearance

Resin Hose Fitting, Elbow dimensional outline drawing
| Code | Model Number | Threaded (R) | Compatible Hose Inner Diameter | A | B | L | øQ | H |
|---|---|---|---|---|---|---|---|---|
| 2-9361-01 | WPS-0106 | 1/8 | 6 | 28.5 | 20.5 | 21 | 7.5 | 10 |
| 2-9361-02 | WPS-0108 | 8 | 33 | 23 | 23.5 | 10 | 14 | |
| 2-9361-03 | WPS-0206 | 1/4 | 6 | 28.5 | 20.5 | 26 | 7.5 | |
| 2-9361-04 | WPS-0208 | 8 | 33 | 23 | 27.5 | 10 | ||
| 2-9361-05 | WPS-0308 | 3/8 | 36 | 31 | 17 | |||
| 2-9361-06 | WPS-0310 | 10 | 38 | 25.5 | 31 | 12 | ||
| 2-9361-07 | WPS-0412 | 1/2 | 12 | 40.5 | 28 | 36 | 14 | 22 |
| 2-9361-09 | WPS-0416 | 16 | 43 | 32 | 40 | 18 | ||
| 2-9361-10 | WPS-0619 | 3/4 | 19 | 45 | 42.8 | 21 | 27 | |
| 2-9361-11 | WPS-0825 | 1" | 25 | 60 | 40 | 49 | 27 | 32 |
- Material: PP (polypropylene)
- Maximum operating pressure: 0.6 to 1.0 MPa (maximum operating pressure is different for each size)
- Hose elbow
- Operating environment temperature: 0°C to 50°C
- Operating temperature range: 0°C to 50°C
- *Performance and chemical-resistance will vary based on the type of liquid / temperature.
- *It has low weather-resistance, meaning that it can easily be deteriorated by light and heat, so avoid leaving it in locations with direct sun exposure and hot temperatures for long periods of time.