(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9964-01 |
2-9964-04 |
2-9965-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Compatible Tube I.D. | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,187.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Male Luer Lock | Compatible Tube I.D.: φ1.5 mm | 1 Bag (10 pcs) | ||
฿ 1,187.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Male Luer Lock | Compatible Tube I.D.: φ4 mm | 1 Bag (10 pcs) | ||
฿ 658.00 ฿ 526.99 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Female Luer | Compatible Tube I.D.: φ4 mm | 1 Bag (10 pcs) |
· Features outstanding chemical resistance and autoclave tolerance.
· Made entirely of PVDF, featuring excellent chemical resistance and mechanical strength.
Part Number |
---|
2-9964-01 |
2-9964-04 |
2-9965-04 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Compatible Tube I.D. | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 1,187.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Male Luer Lock | Compatible Tube I.D.: φ1.5 mm | 1 Bag (10 pcs) | ||
฿ 1,187.00 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Male Luer Lock | Compatible Tube I.D.: φ4 mm | 1 Bag (10 pcs) | ||
฿ 658.00 ฿ 526.99 |
METAL/RESIN EXPERIMENT SUPPLIE | 1 Pack(s) |
10 Pieces Per Package |
Same day | Type: Female Luer | Compatible Tube I.D.: φ4 mm | 1 Bag (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?