(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical liquid valve (manual)

Chemical liquid valve (manual)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-970-02 SALE
2-970-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Connection Dia.
(mm)
Part Number Internal Capacity

฿ 14,297.00

฿ 11,437.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) Orifice Dia: φ8 mm Rc3/8 LVH30L-03-C 1 pc.

฿ 19,010.00

฿ 15,208.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) Orifice Dia: φ12 mm Rc1/2 LVH40L-04-C 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Manual type
  • Specification details
    Valve Type: N.C
  • Material
    Body/ New PFA, diaphragm/ PTFE (Ethylene Tetrafluoride), actuator part/ PP (Polypropylene), endplate/ PPS (Polyphenylene sulfide)
  • Internal Capacity
    1 pc.

Product Description

· The body is made of New PFA with excellent corrosion resistance that supports chemical solutions such as acid, alkali, and ultra pure water.
· By supporting the movement of the diaphragm with a buffer, distortion and breakage of the diaphragm can be prevented, providing it with back pressure resistance and a long service life.

Part Number
2-970-02 SALE
2-970-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Connection Dia.
(mm)
Part Number Internal Capacity

฿ 14,297.00

฿ 11,437.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) Orifice Dia: φ8 mm Rc3/8 LVH30L-03-C 1 pc.

฿ 19,010.00

฿ 15,208.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) Orifice Dia: φ12 mm Rc1/2 LVH40L-04-C 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1