AS FLON Splitter Holder

Brand :
AS ONE

Caution

    Product Description

    Split holder for splitting 1 line into multiple.
    [Features]
    · A PT screw has been cut into the side of the main body, allowing for connection with various types of joints.
    · Materials (main body): PTFE (polytetrafluoroethylene).
    · Materials (cap nut): PFA (fluororesin).
    · Cap nut: tapered shrink seal method.
    · No. of splits: 1 in, 3 out.
    [Applications]
    · For splitting 1 line into multiple line.

    Azufuron Splitter Holder Specifications

    Azufuron Splitter Holder: related images

    Azufuron Splitter Holder external appearance

    Azufuron Splitter Holder: related images

    Azufuron Splitter Holder outline drawing

     

    (Units: mm)

     

    Part No.Compatible Tube Outer DiameterNo. of SplitsABCD
    2-777-0161 In, 3 Out122.095.025.035.0
    2-777-0281 In, 3 Out122.095.025.035.0
    2-777-03101 In, 3 Out122.095.025.035.0
    2-777-04121 In, 3 Out122.095.025.035.0
    2-778-0161 In, 4 Out162.095.025.035.0
    2-778-0281 In, 4 Out162.095.025.035.0
    2-778-03101 In, 4 Out162.095.025.035.0
    2-778-04121 In, 4 Out162.095.025.035.0
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AS FLON Splitter Holder | AS ONE | MISUMI Thailand