AS FLON Manifold Device

Caution
Product Description
Manifold device that can adjust individual flow rates by connecting press-fit PTFE valves.
[Features]
· A PT screw has been cut into the side of the main body, allowing for connection with various types of joints.
· Materials: fluororesin (PFA).
[Applications]
· Ideal for line splitting and flow rate adjustment.
· Ideal for connecting tubes and glass pipes, etc.
Azufuron Manifold Device Specifications

Azufuron Manifold Device external appearance

Outline drawing
| Part No. | Compatible Tube Outer Diameter (ø) | Splits | A mm | B mm | C mm | D mm |
|---|---|---|---|---|---|---|
| 2-779-01 | 6 | 3-Way Split | 122.0 | 125.0 | 45.0 | 35.0 |
| 2-779-02 | 8 | 3-Way Split | 122.0 | 125.0 | 45.0 | 35.0 |
| 2-779-03 | 10 | 3-Way Split | 122.0 | 125.0 | 45.0 | 35.0 |
| 2-779-04 | 12 | 3-Way Split | 122.0 | 125.0 | 45.0 | 35.0 |
| 2-780-01 | 6 | 4-Way Split | 162.0 | 125.0 | 45.0 | 35.0 |
| 2-780-02 | 8 | 4-Way Split | 162.0 | 125.0 | 45.0 | 35.0 |
| 2-780-03 | 10 | 4-Way Split | 162.0 | 125.0 | 45.0 | 35.0 |
| 2-780-04 | 12 | 4-Way Split | 162.0 | 125.0 | 45.0 | 35.0 |