(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS FLON YK Connection Threaded Valve (Male/Female)

AS FLON YK Connection Threaded Valve (Male/Female)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,273.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-765-02
2-766-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specification details Internal Capacity

฿ 7,273.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Threaded 1 pc.

฿ 7,273.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Tapped 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Specifications
    Orifice Dia: φ3 mm
  • Material
    Main body: PTFE (polytetrafluoroethylene)
  • Connection
    Connection screw: R3/8
  • Internal Capacity
    1 pc.

Product Description

Left/right threaded connection type valve.
[Features]
· The main body is made of fluororesin, providing excellent chemical and heat resistance.
· By switching with a tube joint or male connectors, sold separately, a tube connection can be made to fit the size.
· Valves/fittings.

Part Number
2-765-02
2-766-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specification details Internal Capacity

฿ 7,273.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Threaded 1 pc.

฿ 7,273.00

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 19 Day(s) Tapped 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

AS FLON YK Connection Male/Female Threaded Valve Specifications

Product external appearance

Product external appearance

  • The main body is made of fluororesin, providing excellent chemical and heat resistance.
  • Left/right threaded connection type valve.
  • By switching with a tube joint or male connectors, sold separately, a tube connection can be made to fit the size.
  • Product classification 1: valve
  • Shape type: 2-way
  • Materials: main body / PTFE (polytetrafluoroethylene)

Male-Threaded (2-765-□) Specifications

Male-threaded type outline drawing

Male-threaded type outline drawing

Part No.Connection Screw
(R)
Orifice DiameterA mmB mm
2-765-01R1/4325.058.0
2-765-02R3/8330.060.0
2-765-03R1/2330.060.0

Female-Threaded (2-766-□) Specifications

Female-threaded type outline drawing

Female-threaded type outline drawing

Part No.Connection Screw
(RC)
Orifice DiameterA mmB mm
2-766-01RC1/4328.068.0
2-766-02RC3/8328.068.0
2-766-03RC1/2335.077.0