(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-761-01 |
2-761-02 |
2-761-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Part Number | Connection | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 6,441.54 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 6 Day(s) | Orifice Dia: φ4 mm | AF-VALRC1/4 | Connection screw: RC1/4 | 1 pc. | ||
฿ 8,500.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | Orifice Dia: φ6 mm | AF-VALRC3/8 | Connection screw: RC3/8 | 1 pc. | ||
฿ 14,457.00 ฿ 11,565.60 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | Orifice Dia: φ9 mm | AF-VALRC1/2 | Connection screw: RC1/2 | 1 pc. |
PTFE press-fit type female 2-way valve.
[Features]
· The connection threads on the left and right are both female threaded.
· Connects to a male threaded joint, tool or tank, etc.
· Valves/fittings.
Part Number |
---|
2-761-01 |
2-761-02 |
2-761-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Part Number | Connection | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 6,441.54 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 6 Day(s) | Orifice Dia: φ4 mm | AF-VALRC1/4 | Connection screw: RC1/4 | 1 pc. | ||
฿ 8,500.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | Orifice Dia: φ6 mm | AF-VALRC3/8 | Connection screw: RC3/8 | 1 pc. | ||
฿ 14,457.00 ฿ 11,565.60 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) | Orifice Dia: φ9 mm | AF-VALRC1/2 | Connection screw: RC1/2 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Outline drawing
Part No. | Connection Screw (RC) | Orifice Diameter | A mm | B mm | C mm |
---|---|---|---|---|---|
2-761-01 | RC1/4 | 4 | 28.0 | 25.0 | 50.0 |
2-761-02 | RC3/8 | 6 | 29.0 | 28.0 | 52.0 |
2-761-03 | RC1/2 | 9 | 30.0 | 30.0 | 52.0 |
2-761-04 | RC3/4 | 12 | 42.0 | 40.0 | 63.0 |
How can we improve?
How can we improve?