Azufuron Valve Press-Fit Type

Caution
Product Description
Press-fit type fluororesin valve.
[Features]
· Because the valve (core rod) is pressure fitted, the orifice diameter is large.
· As it is a press-fit type, it has an easy to install shape.
· Main body / PTFE (polytetrafluoroethylene), cap nut / materials: fluororesin (PFA).
· For the press-fit type valve, the plug portion is not tapered, but rather it is straight, and the inner surface has a mirror finish.
· The bottom part of the plug has a special tooling to ensure that it will not fall out even though it is straight.
Azufuron Valve Press-Fit Type Specifications

Azufuron Valve Press-Fit Type external appearance
2-Way (2-497-□) Specifications

Outline drawing
| Part No. | Compatible Tube Outer Diameter (B ø) | Orifice Diameter | A mm | C mm | D mm |
|---|---|---|---|---|---|
| 2-497-01 | 6 | 4 | 31.0 | 22.5 | 45.0 |
| 2-497-02 | 8 | 4 | 31.0 | 22.5 | 45.0 |
| 2-497-03 | 10 | 5 | 33.0 | 25.5 | 45.0 |
| 2-497-04 | 12 | 6 | 33.0 | 25.5 | 45.0 |
| 2-497-05 | 1/4 | 4 | 31.0 | 22.5 | 45.0 |
| 2-497-06 | 3/8 | 5 | 33.0 | 25.0 | 45.0 |
| 2-497-07 | 1/2 | 6 | 35.0 | 30.0 | 45.0 |
3-Way (2-498-□) Specifications

Outline drawing
| Part No. | Compatible Tube Outer Diameter (B ø) | Orifice Diameter | A mm | C mm | D mm |
|---|---|---|---|---|---|
| 2-498-01 | 6 | 3.5 | 31.0 | 22.5 | 45.0 |
| 2-498-02 | 8 | 4 | 31.0 | 22.5 | 45.0 |
| 2-498-03 | 10 | 5 | 33.0 | 25.5 | 45.0 |
| 2-498-04 | 12 | 5 | 33.0 | 25.5 | 45.0 |
| 2-498-05 | 1/4 | 3.5 | 31.0 | 22.5 | 45.0 |
| 2-498-06 | 3/8 | 5 | 33.0 | 25.0 | 45.0 |
| 2-498-07 | 1/2 | 6 | 35.0 | 30.0 | 45.0 |
4-Way (2-503-□) Specifications

Outline drawing
| Part No. | Compatible Tube Outer Diameter (B ø) | Orifice Diameter | A mm | C mm | D mm |
|---|---|---|---|---|---|
| 2-503-01 | 6 | 4 | 31.0 | 22.5 | 45.0 |
| 2-503-02 | 8 | 4 | 31.0 | 22.5 | 45.0 |
| 2-503-03 | 10 | 6 | 33.0 | 25.5 | 45.0 |
| 2-503-04 | 12 | 6 | 33.0 | 25.5 | 45.0 |
| 2-503-05 | 1/4 | 4 | 31.0 | 22.5 | 45.0 |
| 2-503-06 | 3/8 | 6 | 33.0 | 25.0 | 45.0 |
| 2-503-07 | 1/2 | 6 | 35.0 | 30.0 | 45.0 |