(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Resistant CTFE Luer Valve

Chemical Resistant CTFE Luer Valve

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9974-06

  • Product Type
    Tube joint
  • Specifications
    Connection Method: Luer Lock Male / Luer Lock Female x 2
  • Part Number
    B-RL-3L
  • Specification details
    Pressure Resistance: 0.25MPa
  • Material
    Wetted Part Material: CTFE, PTFE (Fluoropolymer)
  • Operating Temperature(°C)
    5–40
  • Internal Capacity
    1 pc.
Part Number
2-9974-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,624.72

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 13 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tube joint
  • Specifications
    Connection Method: Luer Lock Male / Luer Lock Female x 2
  • Part Number
    B-RL-3L
  • Specification details
    Pressure Resistance: 0.25MPa
  • Material
    Wetted Part Material: CTFE, PTFE (Fluoropolymer)
  • Operating Temperature(°C)
    5–40
  • Internal Capacity
    1 pc.

Product Description

· Boasts superior chemical resistance due to the fluorine resin material used for all parts.
· The lock type can be connected with a single touch, making operation simple.

Specifications of 2-9974-06

  • Product Type
    Tube joint
  • Specifications
    Connection Method: Luer Lock Male / Luer Lock Female x 2
  • Part Number
    B-RL-3L
  • Specification details
    Pressure Resistance: 0.25MPa
  • Material
    Wetted Part Material: CTFE, PTFE (Fluoropolymer)
  • Operating Temperature(°C)
    5–40
  • Internal Capacity
    1 pc.
Part Number
2-9974-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,624.72

METAL/RESIN EXPERIMENT SUPPLIE 1 Piece(s) 13 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1