(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-784-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|---|
฿ 1,035.00 |
LIQUID FEEDER EQUIPMENT | 1 Pack(s) |
3 Pieces Per Package |
Same day | 1 Bag (3 pcs) |
Blind plug used to stop fluids.
[Features]
· Fluids can be stopped by replacing it with a ferrule (abacus bead-shaped seal).
· Material: PTFE (polytetrafluoroethylene).
[Applications]
· For use in stopping fluids.
Part Number |
---|
2-784-02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|---|
฿ 1,035.00 |
LIQUID FEEDER EQUIPMENT | 1 Pack(s) |
3 Pieces Per Package |
Same day | 1 Bag (3 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Azufuron PTFE Blind Plug external appearance
Outline drawing
Part No. | Compatible Outer Diameter (A ø) | B mm | C mm | D mm |
---|---|---|---|---|
2-784-01 | 4 | 22.0 | 12.0 | 6.0 |
2-784-02 | 6 | 22.0 | 12.0 | 9.0 |
2-784-03 | 8 | 22.0 | 12.0 | 11.0 |
2-784-04 | 10 | 22.0 | 12.0 | 13.0 |
2-784-05 | 12 | 22.0 | 12.0 | 15.0 |
2-784-06 | 1/4 | 22.0 | 12.0 | 6.0 |
2-784-07 | 3/8 | 22.0 | 12.0 | 12.5 |
2-784-08 | 1/2 | 22.0 | 12.0 | 15.7 |
How can we improve?
How can we improve?