(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HPLC Wiring PFA Tube (1/16")

HPLC Wiring PFA Tube (1/16")

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9421-03

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.00x1.588
  • Specifications
    Dimension tolerance: ±0.05 mm
  • Part Number
    NFK-043
  • Material
    PFA (Fluororesin)
  • Operating Temperature(°C)
    -20~260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-9421-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Part Number Internal Capacity

฿ 5,097.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 1.00x1.588 NFK-043 1 Pack (10 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • Specifications
    Dimension tolerance: ±0.05 mm
  • Material
    PFA (Fluororesin)
  • Operating Temperature(°C)
    -20~260
  • Internal Capacity
    1 Pack (10 m)

Product Description

· Suitable for HPLC piping.
· As the inner surface of the tube is smooth and non-adhesive, it has dirt resistant properties.
· It is transparent, allowing the state of the interior to be seen.

Specifications of 2-9421-03

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    1.00x1.588
  • Specifications
    Dimension tolerance: ±0.05 mm
  • Part Number
    NFK-043
  • Material
    PFA (Fluororesin)
  • Operating Temperature(°C)
    -20~260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-9421-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship I.D. XO.D.
(mm)
Part Number Internal Capacity

฿ 5,097.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 1.00x1.588 NFK-043 1 Pack (10 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1