(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Naflon® PFA-NE Tube

Naflon® PFA-NE Tube

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-360-05

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6×8
  • Overall Length(m)
    10
  • Specification details
    * Always be sure to ground before use.
  • Material
    Wetted Parts - PFA-HG (Fluoropolymer); Outer Surface Conductive Parts - Conductive PFA (Fluoropolymer)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-360-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,517.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 Pack (10 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6×8
  • Overall Length(m)
    10
  • Specification details
    * Always be sure to ground before use.
  • Material
    Wetted Parts - PFA-HG (Fluoropolymer); Outer Surface Conductive Parts - Conductive PFA (Fluoropolymer)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (10 m)

Product Description

· Because of the shielding effect of the conductive PFA part (the outer surface), dielectric breakdown of the tube and the related risk of ignition, which is due to spark discharge, or discharge within an electrically insulating atmosphere, can be prevented.
· As PFA-HG material has been used for the wetted part, there is little elution of fluorine ions in the liquid.
· The conductive part is striped, so the interior fluid status can be checked.

Specifications of 2-360-05

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6×8
  • Overall Length(m)
    10
  • Specification details
    * Always be sure to ground before use.
  • Material
    Wetted Parts - PFA-HG (Fluoropolymer); Outer Surface Conductive Parts - Conductive PFA (Fluoropolymer)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-360-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 10,517.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 1 Pack (10 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1