(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NAFLON PFA-HG Tube (Inch Size)

NAFLON PFA-HG Tube (Inch Size)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 1-2717-02

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    2.17×3.17
  • Overall Length(m)
    10
  • Part Number
    No.9003-PFA-HG  2.17×3.17
  • Material
    PFA (Fluororesin)
  • Internal Capacity
    1 Pack (10 m)
Part Number
1-2717-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,193.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 5 Day(s) 1 Pack (10 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    2.17×3.17
  • Overall Length(m)
    10
  • Part Number
    No.9003-PFA-HG  2.17×3.17
  • Material
    PFA (Fluororesin)
  • Internal Capacity
    1 Pack (10 m)

Product Description

PFA tube with excellent transparency and dielectric strength.
[Features]
· Reduction of eluted fluorine ions.
· Smoothing of the inner surface of the tube (Rt = 0.2 µm).
· Reduced retention of particles and liquid chemicals.
· Reduced cleanup (washing time).
· Reduced liquid chemical permeation due to the reduction of the tube inner surface area.
· Improved stress crack resistance under stress environments (e.g., sulfuric acid / hydrogen peroxide, fuming sulfuric acid).
[Applications]
· Ideal for use in semiconductor and LCD manufacturing fields where ultra-cleanliness is demanded.

Specifications of 1-2717-02

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    2.17×3.17
  • Overall Length(m)
    10
  • Part Number
    No.9003-PFA-HG  2.17×3.17
  • Material
    PFA (Fluororesin)
  • Internal Capacity
    1 Pack (10 m)
Part Number
1-2717-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,193.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 5 Day(s) 1 Pack (10 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

NAFLON PFA-HG Tube (Inch Size)

NAFLON PFA-HG Tube (Inch Size): related images

NAFLON PFA-HG Tube (Inch Size) image

Common specifications

  • Materials: PFA (fluororesin)
  • Length: 10 m

1-2717-01 specifications

  • Inner diameter × outer diameter: 1.59 × 3.17 mm

1-2717-02 specifications

  • Inner diameter × outer diameter: 2.17 × 3.17 mm