(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NAFLON BT Tube (Inch Size)

NAFLON BT Tube (Inch Size)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 7-304-11

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    φ1.59×φ3.17
  • Length(m)
    1
  • Part Number
    1/8B
  • Specification details
    Minimum Bending Radius: 5 mm
  • Material
    PTFE (Fluororesin)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (1 m)
Part Number
7-304-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 905.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 51 Day(s) 1 Pack (1 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    φ1.59×φ3.17
  • Length(m)
    1
  • Part Number
    1/8B
  • Specification details
    Minimum Bending Radius: 5 mm
  • Material
    PTFE (Fluororesin)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (1 m)

Product Description

Can withstand most chemicals, has excellent non-adhesive properties and is easy to clean.
[Features]
· Easy to bend and unlikely to buckle even with a small bend radius.
· More transparent than a standard PTFE tube.
[Applications]
· Ideal for piping in narrow spaces.

Specifications of 7-304-11

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    φ1.59×φ3.17
  • Length(m)
    1
  • Part Number
    1/8B
  • Specification details
    Minimum Bending Radius: 5 mm
  • Material
    PTFE (Fluororesin)
  • Operating Temperature(°C)
    -40 to 260
  • Internal Capacity
    1 Pack (1 m)
Part Number
7-304-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 905.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 51 Day(s) 1 Pack (1 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

NAFLON BT Tube (Inch Size) Details

NAFLON BT Tube (Inch Size): related images

NAFLON BT Tube (Inch Size) image

Common specifications

  • Materials: PTFE (fluororesin)
  • Standard length: 10 m
  • Operating temperature range: -40℃ to 260℃

7-304-11 specifications

  • Inner diameter × outer diameter × thickness: ø1.59 (inner diameter 1.59 mm) × ø3.17 (outer diameter 3.17 mm) × 0.79 mm
  • Minimum bending radius: 5 mm
  • Code number: 1/8B

7-304-12 specifications

  • Inner diameter × outer diameter × thickness: ø3.17 (inner diameter 3.17 mm) × ø6.35 (outer diameter 6.35 mm) × 1.59 mm
  • Minimum bending radius: 10 mm
  • Code number: 1/4B

7-304-13 specifications

  • Inner diameter × outer diameter × thickness: ø6.35 (inner diameter 6.35 mm) × ø9.52 (outer diameter 9.52 mm) × 1.59 mm
  • Minimum bending radius: 30 mm
  • Code number: 3/8B