(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NAFLON PTFE Tube (Inch Size)

NAFLON PTFE Tube (Inch Size)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-799-02

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6.35×9.52
  • Length(m)
    10
  • Material
    Naflon (R) PTFE
  • Operating Temperature(°C)
    -40~+260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-799-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 14,850.00

฿ 11,880.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 16 Day(s) 1 Pack (10 m)

Basic Specifications

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6.35×9.52
  • Length(m)
    10
  • Material
    Naflon (R) PTFE
  • Operating Temperature(°C)
    -40~+260
  • Internal Capacity
    1 Pack (10 m)

Product Description

Pure fluororesin tube that does not contain any fillers or plasticizers.
[Features]
· Excellent chemical, heat and weather resistance.
· Excellent non-adhesiveness, so dirt and scale do not easily adhere.
· Deterioration of electrical characteristics is extremely small at high temperatures and high humidity.
[Applications]
· Ideal for use in electrical insulation.

Specifications of 2-799-02

  • Product Type
    Liquid feeding tube
  • I.D. XO.D.(mm)
    6.35×9.52
  • Length(m)
    10
  • Material
    Naflon (R) PTFE
  • Operating Temperature(°C)
    -40~+260
  • Internal Capacity
    1 Pack (10 m)
Part Number
2-799-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 14,850.00

฿ 11,880.00

LIQUID FEEDER EQUIPMENT 1 Piece(s) 16 Day(s) 1 Pack (10 m)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

NAFLON PTFE Tube (Inch Size)

NAFLON PTFE Tube (Inch Size): related images

NAFLON PTFE Tube (Inch Size) image

Common specifications

  • Standard length (max. length): 10 m
  • Materials: PTFE (tetrafluoroethylene)
  • Operating temperature range: -40 to +260°C

7-305-07 specifications

  • Inner diameter × outer diameter: 19/64 × 3/8” (7.52 × 9.52 mm)

2-799-01 specifications

  • Inner diameter × outer diameter: 1/8 × 1/4” (3.17 × 6.35 mm)

2-799-02 specifications

  • Inner diameter × outer diameter: 1/4 × 3/8" (6.35 × 9.52 mm)